Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound327-1099: Heat Exchanger Liner
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound327-1099: Heat Exchanger Liner
327-1099: Heat Exchanger Liner

Cat® Heat Exchanger Liner For Seawater

Brand: Cat

Product Images
327-1099: Heat Exchanger Liner
327-1099: Heat Exchanger Liner
327-1099: Heat Exchanger Liner
327-1099: Heat Exchanger Liner
327-1099: Heat Exchanger Liner

Cat® Heat Exchanger Liner For Seawater

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-1099

Units of Measure

USMetric
Inner Diameter (in): 3.43
Inner Diameter (mm): 87.0
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Outer Diameter (in): 5.67
Outer Diameter (mm): 144.0
Width (in): 1.52
Width (mm): 38.6
View More
Compatible Models for part number 327-1099

GENERATOR SET

3516C

MARINE AUXILIARY

3512C 3516C 3508C

MARINE ENGINE

3512C 3512E 3508C 3516C 3516E

INDUSTRIAL ENGINE

3512E 3516C

ENGINE

3512E 3516C 3516E 3512C

PETROLEUM ENGINE

3516C 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced