Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components327-2243: 42.316mm Outer Diameter Planetary Shaft
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components327-2243: 42.316mm Outer Diameter Planetary Shaft
327-2243: 42.316mm Outer Diameter Planetary Shaft

Cat® Planetary Shaft provides torque transfer, optimized traction, and smooth operation

Brand: Cat

Product Images
327-2243: 42.316mm Outer Diameter Planetary Shaft
327-2243: 42.316mm Outer Diameter Planetary Shaft
327-2243: 42.316mm Outer Diameter Planetary Shaft
327-2243: 42.316mm Outer Diameter Planetary Shaft
327-2243: 42.316mm Outer Diameter Planetary Shaft

Cat® Planetary Shaft provides torque transfer, optimized traction, and smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-2243

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 42.316
Overall Length (mm): 85.0
Thread Size (mm): M12
Outside Diameter (in): 1.665
Overall Length (in): 3.346
Material: Carbon Steel,Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 327-2243

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced