Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps327-4448: 7/8" Check Valve
HomeEngineFuel SystemFuel Pumps327-4448: 7/8" Check Valve
327-4448: 7/8" Check Valve

Cat® 7/8" Check Valve used in Fuel Lines

Brand: Cat

Product Images
327-4448: 7/8" Check Valve
327-4448: 7/8" Check Valve

Cat® 7/8" Check Valve used in Fuel Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-4448

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 30.48
Length (in): 8.0
Material: Carbon Steel
Height (in): 1.2
Length (mm): 203.2
View More
Compatible Models for part number 327-4448

GENERATOR

XQP500 XQP550 SR4 SR5 SR4B

TRUCK ENGINE

C13

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6310 MD6200 MD6250

EXCAVATOR

336E LN 336E LH 349D L 336E 336F MH3295 336F XE 349E L 336E LNH 340F L UHD 349E L VG 349F L 352F-VG M325C 336F L XE 568 FM 336E L 336E H 352F 340F 349 340F L LRE 336F LN XE 352 336F L 568 FM LL 336F LNXE 395 336F LN 374 345C MH

SHOVEL

6040

WHEEL TRACTOR

633E II 631K 631E 631G 651 623H 657E 621K OEM 621H 627H 637G 637E 637K

TRACK LOADER

973K

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C15 C18 C27 C32

WHEEL DOZER

834 844 834K 854 824K 824 854K 844H 844K

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 986 980 982 988GC 980GC 986H 988 986K 990 993 992 980XE 988K XE 988K 966H 966L 966K 966M 982 XE 980 XE 966K XE 990K 990H 972M XE 993K 966M XE 980L 980K 992K 980M 982M

ARTICULATED TRUCK

725C 725C2 740B 725 735B

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C32 C27 C18 C9.3 C32B 3412E C11 C13 C15

WHEEL SCRAPER

657E 637K

QUARRY TRUCK

777E 773E

TRACTOR

776C

BULLDOZER

D8T

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

POWER MODULE

C32 C18

LOAD HAUL DUMP

R1700 R2900

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

772 770 777 773 777G 777E

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 160 150 160M 3 AWD 140 404F-22 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D6T LGP D10 D11 D6T LGPPAT D6T XW D6T XL D6T D7E D9 D8 D8T D8R D10T2 D9T D6T XL PAT D6T XW PAT D10N D10R D10T D11R D11T D7E LGP

MARINE ENGINE

C18 MARINE C18 C32B C32 C9.3 C32 MARINE

MARINE AUXILIARY

C32B C32

PIPELAYER

PL83 PL87 PL72

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

TH48-E70 CX35-C18I CX35-P800 CX31-C18I C18

MOBILE HYD POWER UNIT

336FMHPU 336F 336E 349D L 336E HVG

GENERATOR SET

C18 GEN SE XQ425 DE1400 D1250 DE600SGC DE1000S D550GC C13 XQ375 C18 GENSET D1000 D600 GC C9 C27 C32 D450GC D1500 C13 XQ350 DE1250S XQ1140 D800 D500GC DE450GC C15 GEN SE C13GENSET DE605GC C15 GENSET XQP1100 D350GC DE500SGC C32 GEN SET DE715GC C18 I6 DE1250 D400GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS DE500GC DE450SGC C32B C9.3 DE1500 DE660GC

RECLAIMER MIXER

RM800

ENGINE

C15 C18 C32 MARINE C32 INDUSTRIAL C32B C9.3 C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

740B

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM800 RM600 RM500

GEN SET ENGINE

DE1100 C13GENSET POWER SYS C15 GEN SE DE800S

ENGINE - MACHINE

C27

ROTARY/TRACK DRILLS

MD5150C MD5125

OFF-HIGHWAY TRUCK

D10R

TRUCK

770G 772G 773F 775F 772G OEM 777C 777B 777D 777G 777F 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced