Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsJoystick Components327-6600: Right Hand Joystick Dust Boot
HomeCabsElectric Cab Operator ControlsJoystick Components327-6600: Right Hand Joystick Dust Boot
327-6600: Right Hand Joystick Dust Boot

Cat® Dust Boot for the Right Hand Implement Control Joystick, L X W X H: 140 X 101.8 X 76.7mm

Brand: Cat

Product Images
327-6600: Right Hand Joystick Dust Boot
327-6600: Right Hand Joystick Dust Boot
327-6600: Right Hand Joystick Dust Boot
327-6600: Right Hand Joystick Dust Boot
327-6600: Right Hand Joystick Dust Boot

Cat® Dust Boot for the Right Hand Implement Control Joystick, L X W X H: 140 X 101.8 X 76.7mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-6600

Units of Measure

USMetric
Color: Black
Height (in): 3.02
Height (mm): 76.7
Length (in): 5.51
Length (mm): 140.0
Material: Plastic,Thermoplastic Plastic
Width (in): 4.01
Width (mm): 101.8
View More
Compatible Models for part number 327-6600

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 318E L 320E L 352F 316F L 340F 548 336E LH 349F L 349F LXE 336F LNXE 329F L 335F LCR 312E 323F SA 312F 320E 340F L LRE 316F 336E 336F 314E LCR 336F LN XE 320E LRR 323E L 352F-VG 325F LCR 558 323F LN 336F LN 329E LN 324E L 326F L 335F 336F L 323F 568 FM LL 323E SA 336F XE 374F L 320E LN 318F L 323F OEM 320F L 390F 330F 336F L XE 374F 316E L 568 FM 312E L 349E L 336E LNH 315F LCR 323E LN 329E L 318F 314E CR 326F 390F L 323F L 313F L 538 340F L UHD 349E L VG 324E LN 330F L 352F XE VG 330F LN 314F CR 313F 336E L 326F LN 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

349E L HVG 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 336E HVG 330F 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced