Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components328-0132: 00 AWG Battery Harness Cable
HomeElectrical & ElectronicsBatteriesBattery Components328-0132: 00 AWG Battery Harness Cable
328-0132: 00 AWG Battery Harness Cable

Cat® Battery and Wiring Cable ensure the distribution of power for starting the engine, operating electrical systems, and charging the battery

Brand: Cat

Product Images
328-0132: 00 AWG Battery Harness Cable
328-0132: 00 AWG Battery Harness Cable
328-0132: 00 AWG Battery Harness Cable
328-0132: 00 AWG Battery Harness Cable
328-0132: 00 AWG Battery Harness Cable

Cat® Battery and Wiring Cable ensure the distribution of power for starting the engine, operating electrical systems, and charging the battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 328-0132

Units of Measure

USMetric
Terminal: Crimp, Crimp
Gauge (AWG): 0
Length (mm): 310.0
Length (in): 12.2
View More
Compatible Models for part number 328-0132

TRACK-TYPE TRACTOR

D8 D7

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M315D2 M322D MH M322D2 M322D M318D M320 M315GC M317 M315D MH3040 M317D2 M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXCAVATOR

336E LN 318E L 340 352F 316F L 340F 336E LH 349 349F LXE 336 GC 345 313 GC M315F 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 352 M317F 323F LN 355 324E L 335F 336F L 323F 336F XE 318F L 320 312E L 326 349E L 336E LNH 330 GC 323 329E L 318F 319 MH3040 330 313F L 340MHPU 335 336 333 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 326 GC 336 MHPU 320E L 323 GX 349F L 336F LNXE 329F L 335F LCR 320E 323 GC 316F 323GC 323E L 352F-VG 317 313 336F LN 320GX 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 323E LN 326GC M320GC 326F 320 GX 323F L 538 317 GC 330F LN 313F 330GC 336E L 320 GC 326F LN 349E 336E H 349F 320E RR 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3260 MH3037 MH3032 MH3040 MH3050

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 330F 330 MHPU 349E L HVG 349E 330FMHPU 336F 336E 352FMHPU 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced