329-5946: Sidebar Protector
+ / - Hover over image to Zoom
Other Views

    329-5946: Sidebar Protector

    Part Number: 329-5946
    Brand: Cat
    Retrieving Price.....

    Sidebar Protector Hammerless CapSure™

    Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Replaceable, side-pin to improve bucket performance while protecting sidebar
    • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement

    Application:
    • Certain wheel loader and excavator buckets
    • Suitable for most soil conditions in average digging conditions

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Spacing (in): 11.6
    • Pins: 329-5949
    • Retainer: 363-9108
    • Shear Blocks: 356-6432
    wheel-type loader
    993K, 986K, 994K, 994H

    wheel loaders
    994K