Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits329-7854: Engine Auxiliary Drive Cover Plate
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
329-7854: Engine Auxiliary Drive Cover Plate
329-7854: Engine Auxiliary Drive Cover Plate

Cat® Engine Auxiliary Drive Cover Plate shields belts and pulleys from debris, ensuring smooth operation and component longevity

Brand: Cat

Product Images
329-7854: Engine Auxiliary Drive Cover Plate
329-7854: Engine Auxiliary Drive Cover Plate

Cat® Engine Auxiliary Drive Cover Plate shields belts and pulleys from debris, ensuring smooth operation and component longevity

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-7854
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 329-7854

Units of Measure

USMetric
Overall Height (in): 0.75
Overall Width (in): 5.2
Overall Width (mm): 132.08
Overall Length (in): 5.2
Overall Height (mm): 19.05
Overall Length (mm): 132.08
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 329-7854

PUMPER

SPF343C

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

12M 120M 140 GC

TRACK-TYPE TRACTOR

D6K XL D6N D6K D6K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655C AP-655D BG-210B BG600D BG555E BG-2255C BG-225B BG-225C AP-555E AP-600D BG-230D AP-650B AP-800D AP-800C BG655D BG-230 AP-500E AP-300 BG500E

MARINE ENGINE

3054 3056 3054B

PIPELAYER

PL61

EXCAVATOR

317-A 312B 312C 317-A N 312B L 317 N 315-A 315B L 312C L

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CS-54 CP-54 CP-573E CP-533E CS-323C CS-44 CB-534C CB-534B CP-44 CS-433E CS-663E CS-433C CB-535B CS-583E CP-663E CP-433C CP-433E CS-423E CP-323C CS-573E CS-533E CS-683E CB-434B CB-434C CP-563E CS-563E

GENERATOR SET

C6.6 C4.4 3056 3054

ENGINE

C7.1

TRACK LOADER

963D 953D

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 450E 420D 432D 416C 428D 416D 428C

TELEHANDLER

TH360B TH82 TH83 TH355B TH62 TH63 TH103 TH210 TH340B TH460B TH215

COMPACT WHEEL LOADER

914G 908

WHEEL LOADER

928H 928G 924GZ 928HZ 924HZ 924H 924G 926 924K 924 930 938 938H 938K 930G 930H 930K

FORWARDER

554

ENGINE - MACHINE

C4.4 C6.6

GEN SET ENGINE

3056 3054

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

INDUSTRIAL ENGINE

3054E C6.6 3054B 3054C C7.1 C3.3 3056E C4.4 3054 3056

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert