Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesTools330-0835: Compression Sleeve
HomeWorkshop SuppliesTools330-0835: Compression Sleeve
330-0835: Compression Sleeve

Cat® Compression Sleeve is used to safely compress the recoil spring assembly during assembly and disassembly processes in equipment

Brand: Cat

Product Images
330-0835: Compression Sleeve
330-0835: Compression Sleeve
330-0835: Compression Sleeve
330-0835: Compression Sleeve
330-0835: Compression Sleeve

Cat® Compression Sleeve is used to safely compress the recoil spring assembly during assembly and disassembly processes in equipment

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 330-0835

The Compression Sleeve is necessary for working with the track recoil spring assembly. It is used alongside a hydraulic press to compress the recoil spring, making it easier to remove or install the retainer nut. By holding the spring in place, the sleeve ensures safe compression during disassembly and reassembly, reducing the risk of injury or equipment damage. The sleeve aids in maintaining proper alignment and force distribution while compressing the spring.

Attributes:
• Safely contains the spring during compression.
• Ensures even force distribution when compressing the spring.
• Assists in maintaining spring alignment.
• Simplifies the removal of the retainer nut.

Applications:
The Compression Sleeve is used to compress the track recoil spring assembly in equipment, works specifically with a hydraulic press and is applied during both assembly and disassembly of the recoil spring mechanism.

View More
Specifications for part number 330-0835

Units of Measure

USMetric
Overall Length (mm): 263.8
Overall Length (in): 10.386
Overall Width (mm): 228.6
Overall Width (in): 9.0
Hole Size (mm): 20.6, 25.4
Hole Size (in): 0.811, 1
Weight (kg): 10.29
Weight (lb): 22.686
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced