Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protector Shear Blocks330-2174: Shear Block
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protector Shear Blocks330-2174: Shear Block
330-2174: Shear Block

Cat® 20 mm Shear Block

Brand: Cat

Product Images
330-2174: Shear Block
330-2174: Shear Block
330-2174: Shear Block
330-2174: Shear Block
330-2174: Shear Block

Cat® 20 mm Shear Block

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 330-2174

Units of Measure

USMetric
Width (mm): 120.0
Length (in): 7.874
Material: Structural Steel,Boron Steel
Thickness (in): 0.787
Thickness (mm): 20.0
Length (mm): 200.0
Width (in): 4.724
View More
Compatible Models for part number 330-2174

GENERATOR SET

3512

BUCKET

BUCKET

EXCAVATOR

349 GC 340 352F 345D L 349 349F L 349F LXE 336 GC 336D2 XE 325D L 320D 336D 324D 320D GC 349D2 L 326D2 349D2 395 352 350 352F-VG 323D2 L 336D2 L 355 329E LN 340D2 L 324E L 336D L 374F L 374D L 320 336D2 390F 320D L 374F 349E L 330 GC 323 329E L 365B II 329D2 L 330 374 329D2 336D2 GC 323D L 336D2 L XE 336 349E L VG 324E LN 352F XE VG 326D2 L 324D L 330D L 365C 336E L 345C 345 GC

WHEEL LOADER

972M XE 982XE 972M 980K 980M 980 982 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced