Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers330-5048: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers330-5048: Wiper Motor Assembly
330-5048: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Rear)

Brand: Cat

Product Images
330-5048: Wiper Motor Assembly
330-5048: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Rear)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 330-5048

Units of Measure

USMetric
Notes: 35 cycles/min.
Overall Height (in): 4.1
Overall Width (in): 10.6
Material: Carbon Steel
Overall Width (mm): 270.0
Overall Length (in): 3.8
Overall Height (mm): 104.0
Overall Length (mm): 95.5
Connector Type: 4 Pin DT
View More
Compatible Models for part number 330-5048

WHEEL LOADER

966H 962H 986H 950H 972H 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced