Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components330-8599: 129.5mm Inner Diameter Transfer Gears Cage
HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components330-8599: 129.5mm Inner Diameter Transfer Gears Cage
330-8599: 129.5mm Inner Diameter Transfer Gears Cage

Cat® Cage for enclosing and protecting the transfer gears that transmit power from the engine to various parts of the vehicle

Brand: Cat

Product Images
330-8599: 129.5mm Inner Diameter Transfer Gears Cage
330-8599: 129.5mm Inner Diameter Transfer Gears Cage
330-8599: 129.5mm Inner Diameter Transfer Gears Cage
330-8599: 129.5mm Inner Diameter Transfer Gears Cage
330-8599: 129.5mm Inner Diameter Transfer Gears Cage

Cat® Cage for enclosing and protecting the transfer gears that transmit power from the engine to various parts of the vehicle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 330-8599

Units of Measure

USMetric
Material: Cast iron,Gray (Flake) Iron
Outside Diameter (mm): 358.0
Inside Diameter (mm): 133.0
Bore Diameter (mm): 145.0
Height (mm): 50.0
Outside Diameter (in): 14.09
Inside Diameter (in): 5.25
Bore Diameter (in): 5.71
Height (in): 1.97
View More
Compatible Models for part number 330-8599

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced