Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components331-0052: 40 Teeth Accessory Drive Gear
Home
EngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components
331-0052: 40 Teeth Accessory Drive Gear
331-0052: 40 Teeth Accessory Drive Gear

Cat® Accessory Drive Gear transfers engine power to operate different accessories like the alternator, water pump, and other components

Brand: Cat

Product Images
331-0052: 40 Teeth Accessory Drive Gear
331-0052: 40 Teeth Accessory Drive Gear
331-0052: 40 Teeth Accessory Drive Gear
331-0052: 40 Teeth Accessory Drive Gear
331-0052: 40 Teeth Accessory Drive Gear

Cat® Accessory Drive Gear transfers engine power to operate different accessories like the alternator, water pump, and other components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 331-0052
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 331-0052

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 114.5
Height (mm): 106
Material: Low Alloy Steel
Height (in): 4.17
Outside Diameter (in): 4.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 331-0052

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-500

SOIL COMPACTOR

825G II 825H

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 740B

OFF HIGHWAY TRUCK

772 770 773GC

WHEEL DOZER

824G II 824H 834G 824G 834H

LANDFILL COMPACTOR

836H 826H 836G 826G 826G II

HYDRAULIC SHOVEL

6018 6015 6015 FS

WHEEL LOADER

980G II 988G 988H 980H 980G

ROAD RECLAIMER

RM500 RM500B

GEN SET ENGINE

3456

ARTICULATED TRUCK

740 735B 735 OEM 740B 735

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C-15 C-16 C15 C18 3406E

TRUCK

772G 770G

MOBILE HYD POWER UNIT

385C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert