Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets331-0700: Rubber Grommet Lubrication System
HomeHardware, Seals, & ConsumablesHardwareGrommets331-0700: Rubber Grommet Lubrication System
331-0700: Rubber Grommet Lubrication System

Cat® 202mm Outer Diameter Rubber Grommet for Engine Oil Filter Group

Brand: Cat

Product Images
331-0700: Rubber Grommet Lubrication System
331-0700: Rubber Grommet Lubrication System
331-0700: Rubber Grommet Lubrication System
331-0700: Rubber Grommet Lubrication System
331-0700: Rubber Grommet Lubrication System

Cat® 202mm Outer Diameter Rubber Grommet for Engine Oil Filter Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-0700

Units of Measure

USMetric
Inside Diameter (in): 7.26
Groove Diameter - B (+/- 0.001inch) (in): 7.66
Inside Diameter (mm): 184.5
Groove Diameter - B (+/- 0.0254 mm) (mm): 194.5
Length (in): 1.85
Groove Width - A (in): 1.46
Groove Width - A (mm): 37
Length (mm): 47.0
Material Description: NBR
Inner Diameter (in): 7.26
Inner Diameter (mm): 184.5
Outside Diameter (in): 7.95
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Outside Diameter (mm): 202.0
Outer Diameter (in): 7.95
Outer Diameter (mm): 202.0
Thickness (in): 1.85
Thickness (mm): 47.0
View More
Compatible Models for part number 331-0700

TRUCK

795F XQ 797F 797 793F 795F AC 793F CMD 794 AC 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced