Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
HomeCabsCab VisibilityWindows & Glass331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass

Cat® Laminated Safety Glass for Cab Front Windshield

Brand: Cat

Product Images
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass
331-1148: 6.8mm Thickness Tinted Light Green Safety Glass

Cat® Laminated Safety Glass for Cab Front Windshield

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-1148

Units of Measure

USMetric
Thickness (mm): 7.0
Overall Width (mm): 1,070.0
Overall Length (mm): 1,212.0
Thickness (in): 0.27
Overall Width (in): 42.13
Overall Length (in): 47.72
Material: Glass Ceramic
View More
Compatible Models for part number 331-1148

SOIL COMPACTOR

825K

WHEEL DOZER

834K 824K

LANDFILL COMPACTOR

826K 836K

WHEEL LOADER

988K 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced