Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-1404: 22.2mm Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-1404: 22.2mm Thrust Washer
331-1404: 22.2mm Thrust Washer

Cat® Thrust Washer, OD X ID: 54 X 22.2mm

Brand: Cat

fallback-image
331-1404: 22.2mm Thrust Washer

Cat® Thrust Washer, OD X ID: 54 X 22.2mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-1404

Units of Measure

USMetric
Inside Diameter (in): 0.87
Inside Diameter (mm): 22.2
Material: Steel,Carbon Steel
Outside Diameter (in): 2.13
Outside Diameter (mm): 54.0
Thickness (in): 0.06
Thickness (mm): 1.5
Washer Type: Thrust
View More
Compatible Models for part number 331-1404

WHEELED EXCAVATOR

MH3026 M322D2 MH MH3024 M322D MH M318D MH M322F M322D M322C M322 M318C M322D2 M324D2 MH

EXCAVATOR

MH3024

BACKHOE LOADER

415 416 430 432 420XE 420F2 428 420 416F2

MATERIAL HANDLER

MH3032 MH3022 MH3024

COMPACT WHEEL LOADER

918M 920K 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced