Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-2701: 9.5mm Thick Towing Lead Tongue Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-2701: 9.5mm Thick Towing Lead Tongue Washer
331-2701: 9.5mm Thick Towing Lead Tongue Washer

Cat® 9.5mm Thickness Towing Lead Tongue Washer is used to absorb the towing hitch pressure, distribute the load

Brand: Cat

Product Images
331-2701: 9.5mm Thick Towing Lead Tongue Washer
331-2701: 9.5mm Thick Towing Lead Tongue Washer
331-2701: 9.5mm Thick Towing Lead Tongue Washer
331-2701: 9.5mm Thick Towing Lead Tongue Washer
331-2701: 9.5mm Thick Towing Lead Tongue Washer

Cat® 9.5mm Thickness Towing Lead Tongue Washer is used to absorb the towing hitch pressure, distribute the load

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 331-2701

The Towing Lead Tongue Washer is a flat, metal plate with a center hole. It fits between the trailer tongue and the hitch receiver on the towing. The trailer tongue rests on the washer, which in turn sits inside the receiver. This washer increases the contact area between the tongue and the receiver, preventing excessive wear on the hitch components. The washer itself has holes that line up with the hitch pin holes, allowing for a secure connection.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Reduces stress on hitch components by distributing forces over a larger area

Applications:
The Towing Lead Tongue Washer distributes the towing load placed on the trailer hitch across a wider surface area, reducing wear and tear on the hitch components.

View More
Specifications for part number 331-2701

Units of Measure

USMetric
Washer Type: Flat
Inside Diameter (mm): 196.9
Thickness (mm): 9.5
Outside Diameter (mm): 355.6
Thickness (in): 0.374
Inside Diameter (in): 7.752
Outside Diameter (in): 14.0
View More
Compatible Models for part number 331-2701

TOWED SCRAPER

TS225 TS220 TS185 TS180

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced