Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home331-3635: PUMP GP-F XF
Home331-3635: PUMP GP-F XF
331-3635: PUMP GP-F XF

Fuel Transfer Pump

Brand: Cat

Product Images
331-3635: PUMP GP-F XF
331-3635: PUMP GP-F XF
Contact your dealer for replacement options.

Fuel Transfer Pump

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 331-3635


Fuel injection pumps deliver fuel to the engine at the right pressure and time for proper combustion. Cat Fuel Injection Pumps are developed specifically for your Cat engine, for the best performance at the best price. Each unit comes with a full 12-month warranty and is computer-tested for 20 critical quality points to ensure maximum performance and fuel economy. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat.

  • To keep you running each unit is rigorously tested, so you know you’re getting genuine Cat reliability.
  • Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
  • All Cat diesel engine parts come with a full 12-month warranty.
  • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

View More
Specifications for part number 331-3635

Units of Measure

USMetric
Width (mm): 160.02
Height (mm): 114.3
Length (in): 6.3
Height (in): 4.5
Length (mm): 160.02
View More
Compatible Models for part number 331-3635

INDUSTRIAL ENGINE

C27

WHEEL DOZER

854K

WHEEL LOADER

992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced