Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics331-4224: 8 Pin Connector Plug Kit
HomeUpgrade & Repair KitsRepair & Service KitsElectronics331-4224: 8 Pin Connector Plug Kit
331-4224: 8 Pin Connector Plug Kit

Cat® Connector Plug Kit contains an 8-pin plug and associated components for establishing secure electrical connections

Brand: Cat

Product Images
331-4224: 8 Pin Connector Plug Kit
331-4224: 8 Pin Connector Plug Kit
331-4224: 8 Pin Connector Plug Kit
331-4224: 8 Pin Connector Plug Kit
331-4224: 8 Pin Connector Plug Kit

Cat® Connector Plug Kit contains an 8-pin plug and associated components for establishing secure electrical connections

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

155-2259: WEDGE
155-2259: WEDGEQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 331-4224

We are still working on adding a specification for this part.

Compatible Models for part number 331-4224

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

WHEEL TRACTOR

623B 623E 623F 621B 621E 621F 627E 627F

HEX BASED SPL SOLUTION

6020B

MARINE TRANSMISSION

C8.7

MACHINE CONTROL & GUID

MINESTARGU

TRACK LOADER

963 973 953

EJECTOR TRUCK

740 730C2 EJ

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 777 775 789D 773 793F 798 AC 796 AC 794 AC 789 785 793 798

MOTOR GRADER

18M3 12M 24 14M3 12M 3 12M 2 16 120 14 18 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 150 14M 160M 3 AWD 140 16GC

WHEEL LOADER

930

HYDRAULIC SHOVEL

6060 6020B 6015B 6020 6015 6040

ARTICULATED TRUCK

730C2 740C 740 GC 745C 725 725C2 735C 745 730 735

HARVESTER HEAD

SAT325T

SKID STEER LOADER

270XE 250 260 270

WHEELED EXCAVATOR

M314 MH3026 M315 M322 M320 M318 M319 M316 M317 MH3040 M314-07

QUARRY TRUCK

772G 777E 770G 773E

TRUCK

785 793F CMD 775G 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 795F AC 789D 777D 777G 772G 793F AC 775G OEM 793F XQ 785G 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 785D

SPRAY AR

CAT WDS

EXCAVATOR

352F 312F 336F XE MH3040 313F L 330F L 349F L 336F LNXE 352F-VG 330F 336F L XE 349F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced