Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-4485: 94.75mm Outer Diameter Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers331-4485: 94.75mm Outer Diameter Thrust Washer
331-4485: 94.75mm Outer Diameter Thrust Washer

Cat® Thrust Washer

Brand: Cat

Product Images
331-4485: 94.75mm Outer Diameter Thrust Washer
331-4485: 94.75mm Outer Diameter Thrust Washer
331-4485: 94.75mm Outer Diameter Thrust Washer
331-4485: 94.75mm Outer Diameter Thrust Washer
331-4485: 94.75mm Outer Diameter Thrust Washer

Cat® Thrust Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-4485

Units of Measure

USMetric
Inside Diameter (in): 2.55
Inside Diameter (mm): 65.0
Material: Bronze
Outside Diameter (in): 3.73
Outside Diameter (mm): 95.0
Thickness (in): 0.18
Thickness (mm): 5.0
Washer Type: Thrust
View More
Compatible Models for part number 331-4485

ENGINE

C175-20

TRUCK

797F 797 793F 795F AC 795F XQ 793F AC 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced