Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons331-6025: 130mm Gage Diameter Intermediate Piston Ring
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons331-6025: 130mm Gage Diameter Intermediate Piston Ring
331-6025: 130mm Gage Diameter Intermediate Piston Ring

Cat® Ductile Iron Casting Intermediate Piston Ring

Brand: Cat

Product Images
331-6025: 130mm Gage Diameter Intermediate Piston Ring
331-6025: 130mm Gage Diameter Intermediate Piston Ring

Cat® Ductile Iron Casting Intermediate Piston Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-6025
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 331-6025

TRUCK ENGINE

C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1700

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 14M3 16 14 18 16M 16M3 14M-3 16GC

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D8N

EXCAVATOR

352F 349 349F LXE 349D L 349D2 L 352 355 345C L 349E L 345D L VG 349E L VG 352F XE VG 345C 345D 345D L 349F L 349D2 352F-VG 345C MH 349D 349E 349F 352 UHD

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-P600 CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

XQ425 C13GENSET C13 XQ375 3512 C13 C13 XQ350

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C13B

PETROLEUM ENGINE

C13

EJECTOR TRUCK

730C2 EJ 730 730C

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980 XE 982XE 980K HLG 972H 980 982 980GC 980XE 980C 980F 980L 980K 980M 982 XE 982M

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C13

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced