Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles331-6206: 402mm Outer Diameter Front Trunnion Support
HomeDrivetrainAxles & ComponentsAxles331-6206: 402mm Outer Diameter Front Trunnion Support
331-6206: 402mm Outer Diameter Front Trunnion Support

Cat® Front Trunnion Support for the oscillating axle Maintains accurate alignment of pivotal components

Brand: Cat

Product Images
331-6206: 402mm Outer Diameter Front Trunnion Support
331-6206: 402mm Outer Diameter Front Trunnion Support
331-6206: 402mm Outer Diameter Front Trunnion Support
331-6206: 402mm Outer Diameter Front Trunnion Support
331-6206: 402mm Outer Diameter Front Trunnion Support

Cat® Front Trunnion Support for the oscillating axle Maintains accurate alignment of pivotal components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-6206

Units of Measure

USMetric
Material Description: Cast Iron (Support)
Diameter (mm): 323.75
Overall Length (mm): 890.0
Overall Width (mm): 183.0
Overall Height (mm): 417.2
Diameter (in): 12.746
Overall Length (in): 35.039
Overall Width (in): 7.204
Overall Height (in): 16.425
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 331-6206

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

986 988GC 988G 988H 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced