Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings331-7973: Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings331-7973: Identification Film
331-7973: Identification Film

Cat® 1269.3mm Long Identification Film for Left Hand side Boom

Brand: Cat

Product Images
331-7973: Identification Film
331-7973: Identification Film
331-7973: Identification Film
331-7973: Identification Film
331-7973: Identification Film

Cat® 1269.3mm Long Identification Film for Left Hand side Boom

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-7973

Units of Measure

USMetric
Type: Trademark Film
Film Color: Black
Letter Color: White
Length (mm): 1,269.0
Width (mm): 511.0
Length (in): 49.97
Width (in): 20.11
Material: PVC Plastic
View More
Compatible Models for part number 331-7973

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

330F OEM 320E

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 352F 340F 336E LH 349F LXE 349D L 328D LCR 329D LN 329D L 336D2 LXE 323F SA 320D LN 340F L LRE 336D 324D 336E 324E 336F 349D2 L 336F LN XE 320E LRR 325F LCR 320D2 323F LN 320D3 336D2 L 326D L 340D2 L 324E L 335F 336F L 323F 336F XE 374F L 323D 390F 320D L 374F 349E L 330D2 336E LNH 320D FM RR 329E L 323D SA 320D RR 345D L VG 323D3 336D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 323D2 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 345D 320E L 548 320D2 GC 345D L 349F L 336F LNXE 329F L 336D2 XE 335F LCR 320D 320E 320D GC 326D2 349D2 323E L 352F-VG 323D2 L 336F LN 320D LRR 329E LN 385C L MH 321D LCR 326F L 336D L 323E SA 320E LN 323F OEM 336D2 320F L 330F 336F L XE 568 FM 323E LN 329D2 L 320D FM 326F 320D2 L 324D LN 390F L 329D2 323F L 538 336D2 L XE 349D 330F LN 324D L 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3037 MH3049 MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 340D2 L 336D L 330FMHPU 323D L 352FMHPU 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced