Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings331-8008: Windshield Warning Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings331-8008: Windshield Warning Film
331-8008: Windshield Warning Film

Cat® Windshield Warning Film for the cabin

Brand: Cat

Product Images
331-8008: Windshield Warning Film
331-8008: Windshield Warning Film
331-8008: Windshield Warning Film
331-8008: Windshield Warning Film
331-8008: Windshield Warning Film

Cat® Windshield Warning Film for the cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-8008

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 60.0
Width (mm): 30.0
Length (in): 2.36
Width (in): 1.18
Material: PVC Plastic,PVC, Polyethylene Terephthalate Plastic
View More
Compatible Models for part number 331-8008

ROTARY/TRACK DRILLS

MD5150C

FORESTRY PRODUCTS

568 538

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 M314 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07

HEX BASED SPL SOLUTION

330F OEM 320E

EXPANDED MINING PRODUCTS

LD350

LOAD HAUL DUMP

OTHER

EXCAVATOR

336E LN 318E L 340 352F 316F L 340F 336E LH 349 349F LXE 316 GC 336 GC 345 313 GC 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 352 350 325F LCR 333 GC 323F LN 320D3 355 324E L 312F GC 335F 336F L 323F 336F XE 374F L 318F L 320 321 390F 320D L 374F 312E L 326 349E L 336E LNH 324 330 GC 325 318 GC 322 323 329E L 315 GC 319 MH3040 323D3 330 313F L 340MHPU 335 336 3101 333 340F L UHD 311F LRR 349E L VG 324E LN 330F L 329E 352F XE VG 314F CR 326 GC MH3022 349 GC 336 MHPU 320E L MH3024 323 GX 349F L 336F LNXE 329F L 335F LCR 313F GC 320D 320E 323 GC 323GC 314E LCR 395 323E L 352F-VG 317 313F LGC 315 313 336F LN 320GX 329E LN 312 GC 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 315F LCR 323E LN 326GC M320GC 314E CR 326F 390F L 374 320 GX 323F L 317 GC 330F LN 350 OEM 313F 330GC 336E L 320 GC 326F LN 349E 336E H 349F 320E RR 325F 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3040 MH3295

MOBILE HYD POWER UNIT

336FMHPU 329E 330F 350MHPU 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced