Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips332-0012: 17.4mm Inner Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips332-0012: 17.4mm Inner Diameter Loop Clip
332-0012: 17.4mm Inner Diameter Loop Clip

Cat® Single Tube Cushioned Loop Clip, Tube Diameter: 17.4mm

Brand: Cat

Product Images
332-0012: 17.4mm Inner Diameter Loop Clip
332-0012: 17.4mm Inner Diameter Loop Clip
332-0012: 17.4mm Inner Diameter Loop Clip
332-0012: 17.4mm Inner Diameter Loop Clip
332-0012: 17.4mm Inner Diameter Loop Clip

Cat® Single Tube Cushioned Loop Clip, Tube Diameter: 17.4mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 332-0012

Units of Measure

USMetric
Length (in): 1.0
Length (mm): 25.4
Material: Steel,Carbon Steel,Silicone / MQ / VMQ / PMQ Rubber
Tube Diameter (in): 0.69
Tube Diameter (mm): 17.4
Type: Tube
Width (in): 0.75
Width (mm): 19.05
View More
Compatible Models for part number 332-0012

GENERATOR

SR4

WHEEL TRACTOR

651B 657B

GENERATOR SET

C18 MARINE GS C18

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

ENGINE

C9.3

EJECTOR TRUCK

730C2 EJ 730C

OFF HIGHWAY TRUCK

789G 794 AC 793F 789 793 798 796 AC

COLD PLANER

PM312 PM313 PM310

WHEEL DOZER

834 834H

MOTOR GRADER

24M 14M3 160 12M 3 14 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140

LANDFILL COMPACTOR

836H 836

WHEEL LOADER

972M XE 966M XE 988H 988 XE 972M 986 988GC 966H 988 966M 986K

TRACK-TYPE TRACTOR

D5

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 730 EJECTOR 725 730C2 725C2 730 730C 735

TRACK FELLER BUNCHER

522 521

MARINE ENGINE

C18 MARINE C18 C175-16

INDUSTRIAL ENGINE

C9.3

WHEEL SCRAPER

637K 657E

TRUCK

797F 793F

EXCAVATOR

340F 336F LNXE 340F L LRE 336F 336F LN XE 336F LN 336F L 336F XE 336F L XE 340F L UHD

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

336FMHPU 336F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced