Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBatteriesBattery Components333-1402: Cable Assembly
Home
Electrical & ElectronicsBatteriesBattery Components
333-1402: Cable Assembly
333-1402: Cable Assembly

Cat® Cable Assembly (Disconnect to Ground)

Brand: Cat

Product Images
333-1402: Cable Assembly
333-1402: Cable Assembly
333-1402: Cable Assembly
333-1402: Cable Assembly
333-1402: Cable Assembly

Cat® Cable Assembly (Disconnect to Ground)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
333-1402333-1402
333-1408333-1408
115-2422115-2422
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 333-1402
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 333-1402

Units of Measure

USMetric
Hole Size (mm): 10
Gauge (AWG): 2/0
Hole Size (in): 0.37
View More
Compatible Models for part number 333-1402

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert