333-2408: BEARING-BALL
+ / - Hover over image to Zoom
Other Views

    333-2408: BEARING-BALL

    Part Number: 333-2408
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Double Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    vees 27 to 32 liter
    C18, C9.3, C27, C32, C15, C15 I6 C13 XQ375 C13GENSET XQ425, C18 I6 C9

    7 to 9 liter
    C9.3

    generator
    SR5, SR4B, XQP500

    wheel tractor-scraper
    637K, 627H, 627K

    engine - generator set
    C18, C9.3, C27, C32, C15, C15 I6 C13 XQ375 C13GENSET XQ425, C18 I6 C9

    petroleum products
    C32, TH35-C13I CX35-P800 C27, CX35-C18I C15, TH48-E80 CX31-C18I C18, CX31-C13I CX38-P800 TH48-E70 CX38-P892 TH35-C15I CX31-P600 CX31-C15I TH35-E81 3512E, CX31-C9I

    engine - industrial
    C18, C32, C15, C27, C13, C9.3, C9.3B

    excavator
    336E LNH 336E LH 336F, 349E L 336D2 LXE 352F, 336F XE 568 FM 349E, 349E L VG 340F, 340F L UHD 336D2 GC 336F L 336E L 336D2 XE 336D2, 352F-VG 352F OEM 336F LN 336E H 336FMHPU 349F L 336F L XE

    off-highway truck
    773E, 785G