Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications334-6499: Windshield Holder Bracket
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications334-6499: Windshield Holder Bracket
334-6499: Windshield Holder Bracket

Cat® Windshield Holder Bracket, L X W X H: 114 X 21 X 16 mm

Brand: Cat

Product Images
334-6499: Windshield Holder Bracket
334-6499: Windshield Holder Bracket
334-6499: Windshield Holder Bracket
334-6499: Windshield Holder Bracket
334-6499: Windshield Holder Bracket

Cat® Windshield Holder Bracket, L X W X H: 114 X 21 X 16 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 334-6499

Units of Measure

USMetric
Material: Steel; Nylon
Color: Black
Length (mm): 114.0
Width (mm): 21.0
Height (mm): 16.0
Hole Size (mm): 7 (2X)
Length (in): 4.49
Width (in): 0.83
Height (in): 0.64
Hole Size (in): 0.26 (2X)
View More
Compatible Models for part number 334-6499

GENERATOR SET

3512B

ROTARY/TRACK DRILLS

MD5150C

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 M314 M315 M322 M320 M318 M319 M316 M317 MH3040 M314-07

HEX BASED SPL SOLUTION

330F OEM 320E 330D2

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

312D2 336E LN 318E L 340 352F 312D L 316F L 340F 336E LH 349 349F LXE 349D L 336 GC 345 328D LCR 329D LN 313 GC 329D L 312E 323F SA 312F 320D LN 340F L LRE 336D 324D 336E 312D 324E 336F 349D2 L 336F LN XE 320E LRR 352 320D3 GC 350 315D L 325F LCR 333 GC 323F LN 320D3 336D2 L 355 324E L 335F 336F L 323F 336F XE 374F L 323D 318F L 320 390F 320D L 374F 312E L 326 349E L 330D2 336E LNH 330 GC 325 323 329E L 315 GC 318F 319 323D SA 320D RR 345D L VG 323D3 336D LN 330 319D LN 323D L 313F L 340MHPU 330D2 L 335 336 3101 323D LN 333 323D2 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 345D 326 GC 349 GC 336 MHPU 320E L 345D L 349F L 336F LNXE 329F L 335F LCR 320D 320E 323 GC 316F 323GC 326D2 349D2 395 319D L 323E L 352F-VG 317 315 323D2 L 313 336F LN 320D LRR 329E LN 326F L 336D L 323E SA 320E LN 323F OEM 336D2 320F L 330F 336F L XE 316E L 323E LN 326GC 329D2 L 326F 324D LN 390F L 374 323F L 317 GC 330F LN 324D L 350 OEM 313F 330GC 336E L 320 GC 326F LN 349E 336E H 349F 320E RR 325F 345 GC

MATERIAL HANDLER

MH3250 MH3260 MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 330F 330 MHPU 330D 350MHPU 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced