Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves335-1074: Valve Group-Pressure Reducing
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves335-1074: Valve Group-Pressure Reducing
335-1074: Valve Group-Pressure Reducing

Cat® Valve Group-Pressure Reducing

Brand: Cat

Product Images
335-1074: Valve Group-Pressure Reducing
335-1074: Valve Group-Pressure Reducing
335-1074: Valve Group-Pressure Reducing
335-1074: Valve Group-Pressure Reducing
335-1074: Valve Group-Pressure Reducing

Cat® Valve Group-Pressure Reducing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-1074

Units of Measure

USMetric
Material Description: Steel
Length (mm): 125.0
Length (in): 4.921
Material: Carbon Steel
View More
Compatible Models for part number 335-1074

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 631 637K 621K

WHEEL SCRAPER

637K

TRACK LOADER

973D 973K

LOAD HAUL DUMP

R2900 XE

WHEEL DOZER

834 834K

MOTOR GRADER

120 GC 140 GC

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

972H 980H 972L 966 GC 950GC 986 988GC 966H 980GC 962H 966L 950H 950K 962L 986K 962K 950L 990K 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced