Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps335-4180: Radiator Fan Shroud Mounting Worm Drive Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps335-4180: Radiator Fan Shroud Mounting Worm Drive Clamp
335-4180: Radiator Fan Shroud Mounting Worm Drive Clamp

Cat® Radiator Fan Shroud Mounting Worm Drive Clamp secures the fan shroud in place, ensuring stability and proper airflow for effective cooling

Brand: Cat

Product Images
335-4180: Radiator Fan Shroud Mounting Worm Drive Clamp
335-4180: Radiator Fan Shroud Mounting Worm Drive Clamp

Cat® Radiator Fan Shroud Mounting Worm Drive Clamp secures the fan shroud in place, ensuring stability and proper airflow for effective cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-4180

Units of Measure

USMetric
Clamp Width (in): 0.56
Thumb Screw Adjustment: No
Material: 1E1541A,Carbon Steel
Maximum Effective Diameter (mm): 1,270.0
Clamp Width (mm): 14.3
Minimum Effective Diameter (in): 42.36
Minimum Effective Diameter (mm): 1,076.0
Marine Usage: No
Maximum Effective Diameter (in): 50.0
Inner Liner: No
View More
Compatible Models for part number 335-4180

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

352F 352F-VG 568 FM 349E L 349F L 349F LXE 349E L VG 352F XE VG 568 FM LL 349E 349F

MOBILE HYD POWER UNIT

349E 349E L HVG 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced