Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
HomeEngineCooling SystemHeat Exchangers335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)

Cat® 1380.6 mm Length Radiator Core

Brand: Cat

Product Images
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)
335-4191: 1380.6 mm Length Radiator Core (Coolant to air)

Cat® 1380.6 mm Length Radiator Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-4191

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 9.6
Overall Height (mm): 243.8
Overall Length (in): 54.35
Overall Length (mm): 1,380.6
Overall Width (in): 17.51
Overall Width (mm): 444.8
View More
Compatible Models for part number 335-4191

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

352F 352F-VG 349E L 349F L 349F LXE 349E L VG 352F XE VG 349E 349F

MOBILE HYD POWER UNIT

349E 349E L HVG 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced