Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsDrivetrain Structural ComponentsBearing Housing335-6179: Transfer Gear Bearing Cage
HomeDrivetrainOther Drivetrain ComponentsDrivetrain Structural ComponentsBearing Housing335-6179: Transfer Gear Bearing Cage
335-6179: Transfer Gear Bearing Cage

Cat® Bearing Cage, ID X OD X H: 127 X 216 X 89mm

Brand: Cat

Product Images
335-6179: Transfer Gear Bearing Cage
335-6179: Transfer Gear Bearing Cage
335-6179: Transfer Gear Bearing Cage
335-6179: Transfer Gear Bearing Cage
335-6179: Transfer Gear Bearing Cage

Cat® Bearing Cage, ID X OD X H: 127 X 216 X 89mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-6179

Units of Measure

USMetric
Height (in): 3.46
Height (mm): 89.0
Hole Size (in): 0.43 (8X)
Hole Size (mm): 11 (8X)
Inside Diameter (in): 5.0
Inside Diameter (mm): 127.0
Material: Cast Iron,Gray (Flake) Iron
Outside Diameter (in): 8.5
Outside Diameter (mm): 216.0
View More
Compatible Models for part number 335-6179

SOIL COMPACTOR

825 825K

LOAD HAUL DUMP

R2900G R2900 XE R3000H R2900

WHEEL DOZER

834 824 834K 824K

LANDFILL COMPACTOR

826K 836K 836 826

WHEEL LOADER

986 980 982 988K XE 988GC 980GC 988K 986H 988 986K 988 XE 980L 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced