Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets336-3744: 8mm Thick Chock Wheel Mounting Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets336-3744: 8mm Thick Chock Wheel Mounting Bracket
336-3744: 8mm Thick Chock Wheel Mounting Bracket

Cat® 8mm Thick Mounting Bracket for Chock Wheel in Bumper

Brand: Cat

Product Images
336-3744: 8mm Thick Chock Wheel Mounting Bracket
336-3744: 8mm Thick Chock Wheel Mounting Bracket
336-3744: 8mm Thick Chock Wheel Mounting Bracket
336-3744: 8mm Thick Chock Wheel Mounting Bracket
336-3744: 8mm Thick Chock Wheel Mounting Bracket

Cat® 8mm Thick Mounting Bracket for Chock Wheel in Bumper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-3744

Units of Measure

USMetric
Overall Width (mm): 250.0
Overall Width (in): 9.84
Overall Length (mm): 437.0
Overall Length (in): 17.2
Overall Height (mm): 185.0
Overall Height (in): 7.28
Material: Steel,Alloy Steel
Hole Size (mm): 12 (2X)
Hole Size (in): 0.45 (2X)
View More
Compatible Models for part number 336-3744

QUARRY TRUCK

773E 777E 770G 772G

TRUCK

772G 770G 773E 775G 773G 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 777D 777G 777F

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced