Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components336-5446: Engine Intake Valve
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components336-5446: Engine Intake Valve
336-5446: Engine Intake Valve

Cat® Engine Intake Valve used in Cylinder Head

Brand: Cat

Product Images
336-5446: Engine Intake Valve
336-5446: Engine Intake Valve
336-5446: Engine Intake Valve
336-5446: Engine Intake Valve
336-5446: Engine Intake Valve

Cat® Engine Intake Valve used in Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-5446

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 35.1
Length (in): 4.34
Material: Alloy Steel,Corrosion Preventative Fluid
Length (mm): 110.3
Outside Diameter (in): 1.38
View More
Compatible Models for part number 336-5446

GENERATOR

LC51XX LC31XX

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 GC 120M 2 140 120 140 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D6N OEM D6N XL D6N D4 D5 D4K2 LGP D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000E AP-1000F BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP555 BG1000E AP600F AP1000

MARINE ENGINE

C4.4 C7.1

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

LOG LOADR FORST MACH

558

EXCAVATOR

316F L M315F 312E 323F SA FM538 312F 324E M317F FM548 335F 323F M318F MH3040 324E LN 326 GC 320E L 548 316F 317 558 326F L 323F OEM 320F L 323E LN FM558 314E CR 326F 320 GX 538 330F LN 313F 330GC 320 GC 320E RR 325F 318E L 336 GC 320E LRR 325F LCR 323F LN 324E L 318F L 320 312E L 326 330 GC 325 323 329E L 318F 330 313F L 335 336 333 330F L 329E 314F CR 323 GX 329F L 335F LCR 320E 323 GC 314E LCR 323E L 329E LN 323E SA 320E LN 330F 316E L 315F LCR M320GC 323F L 326F LN

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CS-74B CB-44B CB-68B CP-56B CP-68B CB-54B CB-66B CP-74B CB-64B CS12

MOBILE HYD POWER UNIT

329E 330 MHPU C7.1 323F OEM 330F 330FMHPU

GENERATOR SET

XQP115 XQ125CM C7.1 C4.4 C4.4XQ100 C7.1 GEN C4.4XQ80 XQ230 XQP200

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CP68B CP56B 815K 815 CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B

BACKHOE LOADER

416F2 420F2 428F2 432F2 434F 444F 432F 430F2 420F 430F 444F2 440 450F 450 428F 416F 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TH407C

COMPACT WHEEL LOADER

910M 930 938 926 914M 918M

WHEEL LOADER

962 950K 962K 950M 962M 926 930 938 966F 930K 930M 950 966F II 962M Z 950M Z 950GC 950 GC 924K 938K 938M 926M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M314 MH3026 M315 MH3024 M322 M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M323F M322F M316F M314F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced