Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches336-9883: Fuel Level Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches336-9883: Fuel Level Sensor
336-9883: Fuel Level Sensor

Cat® Deisel, Biodiesel, JP8 Compatible, Top Mounted, 805 mm Long Fuel Level Sensor for fuel tank

Brand: Cat

Product Images
336-9883: Fuel Level Sensor
336-9883: Fuel Level Sensor
336-9883: Fuel Level Sensor
336-9883: Fuel Level Sensor
336-9883: Fuel Level Sensor

Cat® Deisel, Biodiesel, JP8 Compatible, Top Mounted, 805 mm Long Fuel Level Sensor for fuel tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-9883

Units of Measure

USMetric
Material: Alloy Aluminum
Wire Length (in): 7.9
Connector Type: 3-pin Ampseal
Wire Length (mm): 200.0
View More
Compatible Models for part number 336-9883

TRACK-TYPE TRACTOR

D9T D9R D8 D7 D8T D7E LGP D7E

WHEEL TRACTOR

627H 623H 621H

WHEEL TRACTOR-SCRAPER

627K LRC 627K 623K LRC 623K 621K

TRACK LOADER

963K 963

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

814 824 814K 824K

LANDFILL COMPACTOR

826K 816K 816 826

WHEEL LOADER

814K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced