Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses337-5340: 127mm Inner Diameter Hump Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses337-5340: 127mm Inner Diameter Hump Hose
337-5340: 127mm Inner Diameter Hump Hose

Cat® 183mm Long Hump Hose For Air Charge

Brand: Cat

Product Images
337-5340: 127mm Inner Diameter Hump Hose
337-5340: 127mm Inner Diameter Hump Hose
337-5340: 127mm Inner Diameter Hump Hose
337-5340: 127mm Inner Diameter Hump Hose
337-5340: 127mm Inner Diameter Hump Hose

Cat® 183mm Long Hump Hose For Air Charge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 337-5340

Description:
A Hump Hose is also known as a hump connector used to connect two components of an air intake system. It is primarily used to connect the air intake pipe or tube to the intake manifold or other components of the engine. It is designed to allow the hose to flex and accommodate engine movement and vibrations while maintaining a secure connection. It is designed to provide a tight and leak-free connection between the air intake components.

Attributes:
• Withstand -55°C to +260°C temperatures.
• Withstand different pressure ranges.
• Designed to be resistant to wear, tear, and degradation.

Applications:
A Hump Hose provides the efficient transfer of clean air for combustion and ensures the engine operates optimally.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 337-5340
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 127.0
Operating Temperature: -55°C TO 260°C
Application: CONNECTION ON ENGINE SYSTEM
View More
Compatible Models for part number 337-5340

GEN SET ENGINE

DE1100 DE800S

GENERATOR SET

C32B C32 GEN SET DE1500 DE1400 D1250 C27 DE1000S DE1250S C32 D1000 DE1250 XQP1100 D1500 C32 GENSET D800

ENGINE

C175-20

INDUSTRIAL ENGINE

C32 C15 C27 C18

TRUCK

797F

LOCOMOTIVE ENGINE

C32 C27

OFF HIGHWAY TRUCK

798 AC

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced