Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates337-6571: 6mm Thick Ladder Mount Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates337-6571: 6mm Thick Ladder Mount Plate
337-6571: 6mm Thick Ladder Mount Plate

Cat® 6mm Thick Steel Ladder Right Hand Side Mount Plate

Brand: Cat

Product Images
337-6571: 6mm Thick Ladder Mount Plate
337-6571: 6mm Thick Ladder Mount Plate
337-6571: 6mm Thick Ladder Mount Plate
337-6571: 6mm Thick Ladder Mount Plate
337-6571: 6mm Thick Ladder Mount Plate

Cat® 6mm Thick Steel Ladder Right Hand Side Mount Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 337-6571

Units of Measure

USMetric
Height (mm): 67.0
Hole Size (mm): 14
Length (mm): 149.5
Material: Rubber, Steel,Carbon Steel
Outside Diameter (in): 1.57
Overall Length (in): 1.69
Thickness (mm): 6.0
Weight (lb): 0.22
Width (mm): 130.1
View More
Compatible Models for part number 337-6571

QUARRY TRUCK

770G 772G

TRUCK

772 770 772G 770G 770G OEM 772G OEM

OFF HIGHWAY TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced