Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
HomeAttachmentsBuckets - Compact Wheel Loader337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge

Clam design enables superior performance in a wide variety of applications.

Brand: Cat

Product Images
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge
337-8950: 0.9 m3 (1.2 yd3), HPL-V Coupler, Base Edge

Clam design enables superior performance in a wide variety of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 337-8950

Cat® Multi-Purpose Buckets have the same loading, reliability and durability characteristics as other Compact Wheel Loader buckets, with the added versatility for digging, dozing, clamping, grading and leveling in a broad range of applications.

View More
Specifications for part number 337-8950

Units of Measure

USMetric
Width: 2080 mm
Width: 81.9 in
Weight: 1265 lb
Weight: 573.8 kg
Height: 36.7 in
Height: 933 mm
Length: 898 mm
Length: 35.4 in
Capacity: 0.9 m³
Capacity: 1.2 yd³
Jaw Opening: 24 in
Jaw Opening: 610 mm
Clam Angle: 76 degrees
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Interface Type: HPL-V Coupler
View More
Compatible Models for part number 337-8950

COMPACT WHEEL LOADER

908M 906M 907M 908H 906 908H2

WHEEL LOADER

907K 908K 908 906K 907 908M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced