Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits338-7156: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits338-7156: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Parts included in this kit

No results available.

6J-5731: 69.61mm Internal Diameter Rubber Backup Ring
6J-5731: 69.61mm Internal Diameter Rubber Backup RingQuantity: 1
439-2696: 6.50mm Width Plastic U Cap Seal
439-2696: 6.50mm Width Plastic U Cap SealQuantity: 1
6J-1972: 76mm Bore Diameter 2-Piece Seal
6J-1972: 76mm Bore Diameter 2-Piece SealQuantity: 1
226-8202: 36.02mm Inner Diameter Double Lip Wiper Seal
226-8202: 36.02mm Inner Diameter Double Lip Wiper SealQuantity: 1
4T-6780: 38.10mm Internal Diameter Plastic Ring
4T-6780: 38.10mm Internal Diameter Plastic RingQuantity: 1
223-3353: 76.20mm Bore Diameter Piston Wear Ring
223-3353: 76.20mm Bore Diameter Piston Wear RingQuantity: 1
167-2186: Seal Assembly-Buffer
167-2186: Seal Assembly-BufferQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
6J-2680: 3.53 x 69.44mm 90A NBR O-Ring
6J-2680: 3.53 x 69.44mm 90A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 338-7156

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes: Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 338-7156

We are still working on adding a specification for this part.

Compatible Models for part number 338-7156

BACKHOE LOADER

416E 416F 432E 420E 442E 434E 422E 444E 428E 420F2 430F2 444F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced