Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home339-0265: LINK AS-BOX
Home339-0265: LINK AS-BOX
339-0265: LINK AS-BOX

Cat® Link Assembly 3 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images
339-0265: LINK AS-BOX
339-0265: LINK AS-BOX

Cat® Link Assembly 3 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 339-0265
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 339-0265

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.189
Number of Track Sections: 3
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 50.2
UC System: ABRASION
Link Inside Spread Roller (in): 3.717
Rail To Bushing OD (in): 1.976
Link Inside Spread Roller (mm): 94.4
Link Height (mm): 114
Number of Sections: 3
Bushing OD (in): 2.559
Link Outside Spread (in): 6.717
Bushing OD (mm): 65
Bolt Hole Diameter (in): 0.827
Grease Track Type: Not Applicable
Link Outside Spread (mm): 170.6
Link Inside Spread Sprocket (mm): 81
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 21
Track Pitch (mm): 190
Rail To Pin Boss OD (mm): 51.7
Track Pitch (in): 7.48
Rail To Pin Boss OD (in): 2.035
Track Bolt Thread: M20
Pin Length (in): 7.488
Link Height (in): 4.488
Wear Sensor: No
Track Stiffening System: Not Applicable
Pin Length (mm): 190.2
View More
Compatible Models for part number 339-0265

TRACK-TYPE TRACTOR

D6N LGP D6M D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert