Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsCustom Supports339-6954: 69mm Long Insert Coupling
HomeStructures & Other Systems ComponentsOther Covers & SupportsCustom Supports339-6954: 69mm Long Insert Coupling
339-6954: 69mm Long Insert Coupling

Cat® Flexible Insert Coupling For Pump

Brand: Cat

Product Images
339-6954: 69mm Long Insert Coupling
339-6954: 69mm Long Insert Coupling
339-6954: 69mm Long Insert Coupling
339-6954: 69mm Long Insert Coupling
339-6954: 69mm Long Insert Coupling

Cat® Flexible Insert Coupling For Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 339-6954

Units of Measure

USMetric
Material: Aluminum Casting,Carbon Steel,Alloy Aluminum
Overall Height (in): 2.36
Overall Height (mm): 60.0
Overall Length (in): 2.73
Overall Length (mm): 69.4
Overall Width (in): 1.89
Overall Width (mm): 48.0
View More
Compatible Models for part number 339-6954

FORESTRY PRODUCTS

FM528 LL FM528 538

HEX BASED SPL SOLUTION

320E

EXCAVATOR

320 326 GC 323F OEM 320F L 320E L 323 GX 320D2 GC 324 325 322 323 323E LN M320GC 320D2 FM OTHER 323F SA FM538 320E 323 GC 323GC 320D2 L 323D3 320E LRR 320 GX 323E L 325F LCR 323D2 L 320D2 323F LN 320D3 320GX 323D2 323F 320 GC 323E SA 320E LN 320E RR 325F

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced