Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home339-9667: SHOE-TRK MAS
Home339-9667: SHOE-TRK MAS
339-9667: SHOE-TRK MAS

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Clipped

Brand: Cat

Product Images
339-9667: SHOE-TRK MAS
339-9667: SHOE-TRK MAS
339-9667: SHOE-TRK MAS
339-9667: SHOE-TRK MAS
339-9667: SHOE-TRK MAS

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Clipped

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 339-9667

Units of Measure

USMetric
Shoe Width (mm): 610.0
Material: Boron Steel
UC System: HD
Plate Thickness (mm): 20.5
ARM: No
Joint Type: Master
Shoe Bolt Hole Spacing B (mm): 190
Shoe Bolt Hole Spacing C (mm): 258
Shoe Width (in): 24.016
Shoe Bolt Hole Spacing A (mm): 80
Plate Thickness (in): 0.807
Shoe Section 1E Spec: 1E1449
Number of Grousers: Single
Bolt Hole Diameter (in): 1.177
Clipped: Yes
Master Bolt Thread: 1.125
Shoe Type: Es
Bolt Hole Diameter (mm): 29.9
View More
Compatible Models for part number 339-9667

TRACK-TYPE TRACTOR

D10T2 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced