Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins339-9833: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins339-9833: Linkage Pin
339-9833: Linkage Pin

Cat® Linkage Pin 3.5" dia X 13.19" long

Brand: Cat

Product Images
339-9833: Linkage Pin
339-9833: Linkage Pin
339-9833: Linkage Pin
339-9833: Linkage Pin
339-9833: Linkage Pin

Cat® Linkage Pin 3.5" dia X 13.19" long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 339-9833

Units of Measure

USMetric
Pin Type: Flag Pin
Material: Steel,Alloy Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 89.0
Pin Diameter (in): 3.5
Length (mm): 335.0
Length (in): 13.19
Removal Aid / Feature: Puller Hole
Grease Passage: Greased through pin
View More
Compatible Models for part number 339-9833

WHEEL LOADER

966K XE 966H 972G II 966K 972H 972K 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced