Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits341-7637: Cradle Bearing Set Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits341-7637: Cradle Bearing Set Kit
341-7637: Cradle Bearing Set Kit

Cat® Cradle Bearing Set Kit

Brand: Cat

Product Images
341-7637: Cradle Bearing Set Kit
341-7637: Cradle Bearing Set Kit
341-7637: Cradle Bearing Set Kit
341-7637: Cradle Bearing Set Kit
341-7637: Cradle Bearing Set Kit

Cat® Cradle Bearing Set Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 341-7637

Units of Measure

USMetric
Outer Diameter (mm): 98.0
Material: Steel,Carbon Steel
Overall Width (in): 0.69
Outer Diameter (in): 3.86
Inner Diameter (mm): 76.0
Overall Width (mm): 17.5
Inner Diameter (in): 3.0
Thickness (mm): 17.5
Thickness (in): 0.69
Approx. Weight (kg): 0.24
Approx. Weight (lb): 0.53
View More
Compatible Models for part number 341-7637

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257D 297C 287C2 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM400 RM500B

SOIL COMPACTOR

CP7 CP5 CS44B CP44B CP11 CS11 CS5

COLD PLANER

PM820 PM825 PM822 PM620 PM622

MOTOR GRADER

120 GC 140 GC 140

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

908M OEM 908 906K 907 906M 906 908M

ASPHALT COMPACTOR

CW16 CB16 CB15 CB13 CB10 CB8 CB7

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

TRACK-TYPE TRACTOR

D2 D1 D3 D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

WHEEL SKIDDER

535D 545D 555D 525D

ENGINE - MACHINE

C32

ASPHALT PAVER

AP500F AP-655D AP1055 BG-2455D AP500 AP-1055F AP-1055D AP-1055E AP655 AP655F BG600D BG555E PE636 AP-1000E AP-1000D AP-1000F AP400 AP-555E AP-600D AP555 BG1000E AP455 BG-260D AP600 AP600F AP555F AP1000

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 256C 242D 270XE 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 250 279D3 232D 272C 272D 260 236D 270 232D3 236D3 262D 262C 272D2 XHP 265 262C2

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-54B CS-44B CB-66B CB7 CS7 CD-44B CS-34 CB-64B CS-54B CP-34 CS-64B CP-54B CB-44B CS44B CB-68B CB46B CD-54B CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced