Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims341-9986: Cab Filter Access Panel
HomeCabsCab InteriorCab Dash & Trims341-9986: Cab Filter Access Panel
341-9986: Cab Filter Access Panel

Cat® Filter Right-Hand Side Access Panel for Cab Trim

Brand: Cat

Product Images
341-9986: Cab Filter Access Panel
341-9986: Cab Filter Access Panel
341-9986: Cab Filter Access Panel
341-9986: Cab Filter Access Panel
341-9986: Cab Filter Access Panel

Cat® Filter Right-Hand Side Access Panel for Cab Trim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 341-9986

Units of Measure

USMetric
Material Description: CAST IRON
Overall Height (in): 10.22
Overall Height (mm): 259.7
Overall Length (in): 30.72
Overall Length (mm): 780.4
Overall Width (in): 8.67
Overall Width (mm): 220.3
Weight (kg): 1.07
Weight (lb): 2.35
Material: Polycarbonate Plastic,Plastic Plastic
View More
Compatible Models for part number 341-9986

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced