Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components342-6519: 3/4" X 1/2" Oil Drain Swivel Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components342-6519: 3/4" X 1/2" Oil Drain Swivel Adapter
342-6519: 3/4" X 1/2" Oil Drain Swivel Adapter

Cat® 3/4" X 1/2" Oil Drain Swivel Adapter with O - Ring Seal used in the engine Oil Pan and Engine Oil Sump Pump

Brand: Cat

fallback-image
342-6519: 3/4" X 1/2" Oil Drain Swivel Adapter

Cat® 3/4" X 1/2" Oil Drain Swivel Adapter with O - Ring Seal used in the engine Oil Pan and Engine Oil Sump Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-6519
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material: Nitrile / NBR / HNBR / XNBR Rubber,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 342-6519

GENERATOR SET

C4.4DE110E C3.3 GEN S XQP115 DE220GC DE200GC DE50GC XQP60 DE33GC DE55GC DE165GC C4.4 C7.1 C7.1 GEN S C4.4DE88E0 C6.6DE150E XQP150 C4.4DE65E3 C4.4DE88E3 C3.3 C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0 DE65GC DE88GC XQP30 DE110GC C4.4 GEN S DE150GC XQP100 C4.4DE110E2 C7.1DE200E C4.4DE55E2

ENGINE - GENERATOR SET

C3.3DE50E0

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced