Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components342-9537: Damper And Crankshaft Pulley Adapter
HomeHydraulicsOther Hydraulic Components342-9537: Damper And Crankshaft Pulley Adapter
342-9537: Damper And Crankshaft Pulley Adapter

Bulkhead Compression Adapter Assembly

Brand: Cat

Product Images
342-9537: Damper And Crankshaft Pulley Adapter
342-9537: Damper And Crankshaft Pulley Adapter
342-9537: Damper And Crankshaft Pulley Adapter
342-9537: Damper And Crankshaft Pulley Adapter
342-9537: Damper And Crankshaft Pulley Adapter

Bulkhead Compression Adapter Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-9537
Outside Diameter (mm): 110.0
Notes: Number of Holes: 8
Diameter x Hole (mm): 11
Material: Gray (Flake) Iron
Inside Diameter (mm): 68.026
View More
Compatible Models for part number 342-9537

TRACK-TYPE TRACTOR

D6T D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D7E LGP D6T XL D7E

WHEEL TRACTOR

637K 627H

PIPELAYER

PL72

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

INDUSTRIAL ENGINE

C9.3

WHEEL SCRAPER

637K

TRACK LOADER

973K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced