Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts343-1815: Bracket-Support
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts343-1815: Bracket-Support
343-1815: Bracket-Support

Cat® Support Bracket (Clean Emissions Module)

Brand: Cat

Product Images
343-1815: Bracket-Support
343-1815: Bracket-Support
343-1815: Bracket-Support
343-1815: Bracket-Support
343-1815: Bracket-Support

Cat® Support Bracket (Clean Emissions Module)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-1815

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 1.54
Overall Height (in): 3.23
Material: Gray (Flake) Iron
Overall Length (in): 19.03
Overall Width (mm): 39.0
Overall Height (mm): 82.0
Overall Length (mm): 483.3
View More
Compatible Models for part number 343-1815

TRACK-TYPE TRACTOR

D9T D8T D9 D8

PIPELAYER

PL83 PL87

WHEEL TRACTOR-SCRAPER

657

INDUSTRIAL ENGINE

C9.3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced