Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals343-2873: Plastic Straight Bellow Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals343-2873: Plastic Straight Bellow Seal
343-2873: Plastic Straight Bellow Seal

Cat® Plastic Straight Bellow Seal for Front Suspension Frame

Brand: Cat

Product Images
343-2873: Plastic Straight Bellow Seal
343-2873: Plastic Straight Bellow Seal
343-2873: Plastic Straight Bellow Seal
343-2873: Plastic Straight Bellow Seal
343-2873: Plastic Straight Bellow Seal

Cat® Plastic Straight Bellow Seal for Front Suspension Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-2873

Units of Measure

USMetric
Seal Type: Bellows
Material: Rubber
Inside Diameter (mm): 151.0
Outside Diameter (mm): 246.0
Width (mm): 65.0
Inside Diameter (in): 5.94
Outside Diameter (in): 9.7
Width (in): 2.56
View More
Compatible Models for part number 343-2873

ARTICULATED TRUCK

735C 740 GC 735B 740 740C 745 735 OEM 740B 745C 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced