Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts344-1722: 74mm Pulley Diameter Belt Tensioner
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts344-1722: 74mm Pulley Diameter Belt Tensioner
344-1722: 74mm Pulley Diameter Belt Tensioner

Cat® Belt Tensioner for engine alternator pulley provides consistent tension

Brand: Cat

Product Images
344-1722: 74mm Pulley Diameter Belt Tensioner
344-1722: 74mm Pulley Diameter Belt Tensioner

Cat® Belt Tensioner for engine alternator pulley provides consistent tension

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-1722
Width (mm): 104.1
Height (mm): 86.4
Material: Alloy Aluminum,Alloy Iron
Length (mm): 208.3
View More
Compatible Models for part number 344-1722

GENERATOR SET

3512B

HEX BASED SPL SOLUTION

330F OEM 320E

LOG LOADR FORST MACH

558

EXCAVATOR

320E L 548 320D2 GC 329F L 320D2 FM 335F LCR 320D 320E 324E 320D GC 326D2 320E LRR 323E L 323D2 L 558 320D2 329E LN 324E L 326F L 335F 323F 323E SA 320E LN 320D L 330F 330D2 323E LN 329E L 329D2 L 326F 320D2 L 323D3 329D2 323F L 323D L 538 330D2 L 323D2 324E LN 330F L 329E 326D2 L 330F LN 326F LN 320E RR

MOTOR GRADER

140 GC

MOBILE HYD POWER UNIT

329E 330D2 330FMHPU C7.1 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced