Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips344-1951: 12.70mm Single Tube Half Tab Clip
Home
Hardware, Seals, & ConsumablesHardwareClampsClamps & Clips
344-1951: 12.70mm Single Tube Half Tab Clip
344-1951: 12.70mm Single Tube Half Tab Clip

Ladder Clip

Brand: Cat

Product Images
344-1951: 12.70mm Single Tube Half Tab Clip
344-1951: 12.70mm Single Tube Half Tab Clip
344-1951: 12.70mm Single Tube Half Tab Clip
344-1951: 12.70mm Single Tube Half Tab Clip
344-1951: 12.70mm Single Tube Half Tab Clip

Ladder Clip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 344-1951
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 344-1951
Width (mm): 25
Material Description: steel clip
Notes: Tube or Hose OD: 12.7, Bolt Hole Size: 10.5, Bolt to Tube CL : 30, Mating Part Number: 3441950, Weld Nut As: 0
Hose Clamp Type: BOTTOM
Material: Carbon Steel
Thickness (mm): 2.5
View More
Compatible Models for part number 344-1951

UNDERGROUND ART TRUCK

AD60 AD55B

TRUCK ENGINE

C15

POWER MODULE

XQ2280

WHEEL TRACTOR-SCRAPER

613G

OFF HIGHWAY TRUCK

793

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 16 18 16M 16M3

HYDRAULIC SHOVEL

6030

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D5 D8R D6GC D8N D9T D8R II D6R XL D5R2 D6R D6N D6R LGP

MARINE ENGINE

3516C

MARINE AUXILIARY

3516C

PIPELAYER

583R 587R 578

EXCAVATOR

352F 349 349F LXE 352 355 349E L 349E L VG 352F XE VG 349F L 352F-VG 349E 349F 352 UHD

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU

PETROLEUM PACKAGE

TH48-E80

GENERATOR SET

G3516 G3512 3516C

WHEEL TRACTOR

651E 657E

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM800 RM400

ENGINE

C15 C18 G3516J G3520J C13B

LOCOMOTIVE ENGINE

C32

PETROLEUM ENGINE

C32 C15 C27

EJECTOR TRUCK

740 730C2 EJ 730C

WHEEL DOZER

854 854K

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

WHEEL LOADER

992K 994K

ROAD RECLAIMER

RM800 RM400 RM600

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

INDUSTRIAL ENGINE

C32 C9.3B C27 C18 3406C C13 C15

GAS ENGINE

G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert